777SI-20 1 1/4
Discontinued - Replaced By: LF777SI 1 1/4
Part of the 777S Series
Ordering Code: 0379084
UPC: 098268495393
1 1/4 IN Bronze Wye Pattern Strainer, Thread, 20 Mesh Screen Liner, Tapped Retainer Plug, Closure Plug
This 1 1/4 inch wye pattern bronze strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a retainer cap tapped for closure plug, threaded end connections, and a 20 mesh stainless steel screen. The maximum working pressure is 400 psi (27.6 bar) WOG at 210 degree F (99 degrees C) and 125 psi (8.6 bar) WSP at 353 degree F (178 degrees C).
Features
- Bronze body
- Wye pattern
- Threaded end connections
- Retainer cap tapped for closure plug
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Bronze |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268495393 |
| Epoxy Coating Type | None |
| Gasket Material | NBR |
| GDS Status | Registered |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 178.00 |
| Maximum Operating Temperature-Fahrenheit | 210 |
| Maximum Pressure And Temperature | 400 PSI at 210 degree F, 125 PSI at 353 degree F |
| Maximum Pressure-BAR | 27.60 |
| Maximum Pressure-PSI | 400 |
| Maximum Working Pressure And Temperature | 400 PSI at 210 degree F, 125 PSI at 353 degree F |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0379084 |
| Plug Material | Bronze |
| Pressure-Temperature Rating | 400 PSI at 210 degree F, 125 PSI at 353 degree F |
| Pressure-Temperature Rating-BAR | 27.6 BAR at 99 degree C, 8.6 BAR at 178 degree C |
| Retainer Cover Material | Brass |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Series | 777S |
| Strainer Type | Wye |
| WOG Rating | 400 PSI |