77F-CSI 1 1/2
Part of the 77F-CSI Series
Ordering Code: 0823019
UPC: 098268879513
Lead Free: YES
1 1/2 IN Cast Steel Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This steel flanged wye pattern strainer, 1 1/2 inch Watts Model 77F-CSI, is used in liquid and steam applications. The Strainer is furnished with blow off connections and machined seat that allows the screen to be self aligning and assures a perfect fit. The Strainer comes with a bolted screen retainer cover and non-asbestos gasket. The screen retainer cover is tapped for strainers clean out by removing the blow off plug or opening a blow off valve piped to the blow off outlet.
Features
- Wye pattern
- Steel body
- 304 stainless steel screen
- Flanged connections
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Flange Material | Steel |
| Gasket Material | PTFE |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823019 |
| Plug Material | Carbon Steel |
| Retainer Cover Material | Cast Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 77F-CSI |
| Strainer Type | Wye |
| UPC | 098268879513 |
| WOG Rating | 285 PSI |