77F-CSI 12
Part of the 77F-CSI Series
Ordering Code: 0823028
UPC: 098268910452
Lead Free: YES
12 In Cast Steel Wye Pattern Strainer, Flanged Ends
This lead free steel flanged wye pattern strainer, 12 inch Watts Model 77F-CSI, is used in liquid and steam applications. The strainer is furnished with blow off connections and machined seat that allows the screen to be self aligning and assures a perfect fit. The strainer comes with a bolted screen retainer cover and non-asbestos gasket. The screen retainer cover is tapped for strainers clean out by removing the blow off plug or opening a blow off valve piped to the blow off outlet. The maximum working pressure is 285 psi (19.6 bar) WOG at 100 degree F (38 degrees C) and 150 psi (10.3 bar) WSP at 400 degree F (204 degrees C).
Features
- Wye pattern
- Steel body
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 12 IN |
Body Material | Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268910452 |
Flange Material | Steel |
Gasket Material | PTFE |
Inlet Connection Size | 12 IN |
Inlet Connection Size-Metric | 300 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823028 |
Plug Material | Carbon Steel |
Retainer Cover Material | Cast Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_EIGHTH |
Series | 77F-CSI |
Strainer Type | Wye |
WOG Rating | 285 PSI |