77F-CSI 3
Part of the 77F-CSI Series
Ordering Code: 0823022
UPC: 098268879544
Lead Free: YES
3 IN Cast Steel Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This steel flanged wye pattern strainer, 3 inch Watts Model 77F-CSI, is used in liquid and steam applications. The Strainer is furnished with blow off connections and machined seat that allows the screen to be self aligning and assures a perfect fit. The Strainer comes with a bolted screen retainer cover and non-asbestos gasket. The screen retainer cover is tapped for strainers clean out by removing the blow off plug or opening a blow off valve piped to the blow off outlet.
Features
- Wye pattern
- Steel body
- 304 stainless steel screen
- Flanged connections
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 1 IN |
Body Material | Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268879544 |
Flange Material | Steel |
Gasket Material | PTFE |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823022 |
Plug Material | Carbon Steel |
Retainer Cover Material | Cast Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | 77F-CSI |
Strainer Type | Wye |
WOG Rating | 285 PSI |