77F-CSSI 1 1/2
Part of the 77F-CSSI Series
Ordering Code: 0823092
UPC: 098268881301
Lead Free: YES
1 1/2 IN SS Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 1 1/2 inch Watts Model 77F-CSSI, is used in liquid and steam applications. The strainer is furnished with blow-off connections and a machined seat that allows the screen to be self aligning and assures a perfect fit. It comes complete with a bolted screen retainer cover and non asbestos gasket. The screen retainer is tapped for strainer clean out by removing the blow off plug or opening a blow off valve piped to the blow-off outlet.
Features
- Wye pattern
- Stainless steel body
- Self aligning stainless steel screen
- Flanged
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Cast Stainless Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268881301 |
| Flange Material | Stainless Steel |
| Gasket Material | PTFE |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823092 |
| Plug Material | Stainless Steel |
| Retainer Cover Material | Stainless Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 77F-CSSI |
| Strainer Type | Wye |
| WOG Rating | 275 PSI |