77F-CSSI 1/2
Discontinued
Part of the 77F-CSSI Series
Ordering Code: 0823089
UPC: 098268881271
Lead Free: YES
1/2 In Ss Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 1/2 inch Watts Model 77F-CSSI, is used in liquid and steam applications. The strainer is furnished with blow-off connections and a machined seat that allows the screen to be self aligning and assures a perfect fit. It comes complete with a bolted screen retainer cover and non asbestos gasket. The screen retainer is tapped for strainer clean out by removing the blow off plug or opening a blow off valve piped to the blow-off outlet.
Features
- Wye pattern
- Stainless steel body
- Self aligning stainless steel screen
- Flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 1/4 IN |
Body Material | Cast Stainless Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268881271 |
Flange Material | Stainless Steel |
Gasket Material | PTFE |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823089 |
Plug Material | Stainless Steel |
Retainer Cover Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_THIRTY_SECOND |
Series | 77F-CSSI |
Strainer Type | Wye |
WOG Rating | 275 PSI |