77F-DI-125 2
Part of the 77F-DI-125 Series
Ordering Code: 0825200
UPC: 098268051704
Lead Free: YES
2 In Cast Iron Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This cast iron flanged wye pattern strainer 2 inch Watts model 77F-DI-125, has lead free class B cast iron body with 1/16 inch perforated screen, class 125 flanged connections, cast iron blowdown plug, stainless steel perforated screen, bolted and tapped iron retainer cap with graphite gasket and drain/blowoff connection furnished with a closure plug. Applicable for liquid and steam service to protect check valves, backflow preventers and similar controls from foreign matter. Maximum Pressure (non-shock) 200 psi (13.8 bar) at 210 degree F (99 degree C) WOG, 125 psi (8.6 bar) at 353 degree F (178 degree C) WSP.
Features
- Wye pattern
- Cast iron body
- 304 stainless steel perforated screens
- Flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 1/2 IN |
Body Material | Cast Iron |
Body Pattern | Wye |
Bolt Material | Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 098268051704 |
Epoxy Coating Type | None |
Flange Material | Cast Iron |
Gasket Material | Graphite |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0825200 |
Plug Material | Iron |
Retainer Cover Material | Cast Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | 77F-DI-125 |
Strainer Type | Wye |
WOG Rating | 200 PSI |