77F-DI-125 8
Part of the 77F-DI-125 Series
Ordering Code: 0825206
UPC: 098268051803
Lead Free: YES
8 In Cast Iron Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This Cast Iron Flanged Wye Pattern Strainer, 8 IN Watts Model 77F-DI-125, has 304 stainless steel perforated screens, a cast iron flanged retainer cap and a drain/blow off connection furnished with a closure plug.
Features
- Wye pattern
- Cast iron body
- 304 stainless steel perforated screens
- Flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 2 IN |
Body Material | Cast Iron |
Body Pattern | Wye |
Bolt Material | Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 098268051803 |
Epoxy Coating Type | None |
Flange Material | Cast Iron |
Gasket Material | Graphite |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0825206 |
Plug Material | Iron |
Retainer Cover Material | Cast Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | 77F-DI-125 |
Strainer Type | Wye |
WOG Rating | 200 PSI |