77F-DI-250 10
Part of the 77F-DI-250 Series
Ordering Code: 0823046
UPC: 098268880854
Lead Free: NO
10 In Ductile Iron Wye Pattern Strainer, Flange, Ss Perforated Screen, Tapped Retainer Cap, Closure Plug
This ductile iron flanged wye pattern strainer, 10 inch Watts Model 77F-DI-250, has a one piece cast body, bolted cover flange with flat gasket seal, 304 stainless steel perforated screens and a drain blow off connection plug.
Features
- One piece cast body
- Wye pattern
- Class 250 flanged connections
- Iron blow down plug
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 2 IN |
Body Material | Ductile Iron |
Body Pattern | Wye |
Bolt Material | Carbon Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 250 |
EAN | 098268880854 |
Epoxy Coating Type | None |
Flange Material | Cast Iron |
Gasket Material | Graphite |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 208.00 |
Maximum Operating Temperature-Fahrenheit | 406 |
Minimum Temperature - Celsius | -28.90 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823046 |
Plug Material | Cast Iron |
Retainer Cover Material | Ductile Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_EIGHTH |
Series | 77F-DI-250 |
Strainer Type | Wye |
WOG Rating | 500 PSI |