77F-DI-250 3
Part of the 77F-DI-250 Series
Ordering Code: 0823041
UPC: 098268880809
Lead Free: NO
3 IN Ductile Iron WYE Pattern Strainer, Flange, SS Perforated Screen, Tapped Retainer Cap, Closure Plug
This ductile iron flanged wye pattern strainer, 3 inch Watts Model 77F-DI-250, has a one piece cast body, bolted cover flange with flat gasket seal, 304 stainless steel perforated screens and a drain blow off connection plug.
Features
- One piece cast body
- Wye pattern
- Class 250 flanged connections
- Iron blow down plug
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 1 IN |
| Body Material | Ductile Iron |
| Body Pattern | Wye |
| Bolt Material | Carbon Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 250 |
| EAN | 098268880809 |
| Epoxy Coating Type | None |
| Flange Material | Cast Iron |
| Gasket Material | Graphite |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 208.00 |
| Maximum Operating Temperature-Fahrenheit | 406 |
| Minimum Temperature - Celsius | -28.90 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823041 |
| Plug Material | Cast Iron |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | THREE_SIXTY_FOURTHS |
| Series | 77F-DI-250 |
| Strainer Type | Wye |
| WOG Rating | 500 PSI |