3 FP-SK-77F-FDA-OSY
Part of the 77F-DI-FDA-125 Series
Ordering Code: 0113143
UPC: 098268162400
Lead Free: Yes
3 IN Cast Iron Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug, Epoxy Coated, with upstream OSY Shutoff Valve
This 3 inch cast iron flanged wye pattern strainer has 304 stainless steel perforated screens, a cast iron flanged retainer cap and a drain blow off connection furnished with a closure plug. The strainer also features a double coated, heat fused epoxy coating on the interior and exterior for FDA approved sanitary applications. It is supplied with an upstream OSY shutoff.
Features
- Wye pattern
- Cast iron body
- 304 stainless steel perforated screens
- Flanged
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Bolt Material | Steel |
| Brand | Watts |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 098268162400 |
| Epoxy Coating Type | FDA Approved |
| Flange Material | Cast Iron |
| Gasket Material | Graphite |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 178.00 |
| Maximum Operating Temperature-Fahrenheit | 353 |
| Maximum Pressure And Temperature | 200 PSI at 210 degree F; 125 PSI at 353 degree F |
| Maximum Pressure-BAR | 13.80 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 200 PSI at 210 degree F; 125 PSI at 353 degree F |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0113143 |
| Plug Material | Iron |
| Pressure-Temperature Rating | 200 PSI at 210 degree F; 125 PSI at 353 degree F |
| Pressure-Temperature Rating-BAR | 13.8 BAR at 99 degree C; 8.6 BAR at 178 degree C |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Seat Material | Does Not Apply To Product |
| Series | 77F-DI-FDA-125 |
| Strainer Type | Wye |
| WOG Rating | 200 PSI |