77F-DI-FDA-125 10
Part of the 77F-DI-FDA-125 Series
Ordering Code: 0825216
UPC: 098268051919
Lead Free: YES
10 In Cast Iron Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug, Epoxy Coated
This cast iron flanged wye pattern strainer 10 inch Watts model 77F-DI-FDA-125, has lead free class B cast iron body with 3/16 inch perforated screen, class 125 flanged connections, cast iron blowdown plug, stainless steel perforated screen, bolted and tapped iron retainer cap with graphite gasket and drain/blowoff connection furnished with a closure plug. It also features a double coated, heat fused FDA approved epoxy coating inside and outside and is suitable for potable water, sanitary and food contact applications. Applicable for liquid and steam service to protect check valves, backflow preventers and similar controls from foreign matter. Maximum Pressure (non-shock) 200 psi (13.8 bar) at 210 degree F (99 degree C) WOG, 125 psi (8.6 bar) at 353 degree F (178 degree C) WSP.
Features
- Wye pattern
- Cast iron body
- 304 stainless steel perforated screens
- Flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 2 IN |
Body Material | Cast Iron |
Body Pattern | Wye |
Bolt Material | Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 098268051919 |
Epoxy Coating Type | FDA Approved |
Flange Material | Cast Iron |
Gasket Material | Graphite |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0825216 |
Plug Material | Iron |
Retainer Cover Material | Cast Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTEENTHS |
Series | 77F-DI-FDA-125 |
Strainer Type | Wye |
WOG Rating | 200 PSI |