77F-SS 2 1/2
Part of the 77F-SS Series
Ordering Code: 0821110
UPC: 098268802160
Lead Free: Yes
2 1/2 IN SS Wye Pattern Strainer, Flange, SS Perforated Screen, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 2 1/2 inch Watts Model 77F-SS, is a lightweight fabricated strainer designed to remove dirt and other debris from fluid systems. A simple cover and coupling design permits easy cleaning or replacement of the screen.
Features
- Wye pattern
- Stainless steel body
- 304 stainless steel screen
- Flanged
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Stainless Steel |
| Body Pattern | Wye |
| Bolt Material | Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Epoxy Coating Type | None |
| Flange Material | Carbon Steel |
| Gasket Material | EPDM |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0821110 |
| Plug Material | Brass |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Series | 77F-SS |
| Strainer Type | Wye |
| UPC | 098268802160 |
| WOG Rating | 200 PSI |