77G-SS 12
Part of the 77F-SS Series
Ordering Code: 0821167
UPC: 098268264999
Lead Free: YES
12 In Ss Wye Pattern Strainer, Groove, Ss Perforated Screen, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 12 inch Watts Model 77G-SS, features a stainless steel body with flanged connections, stainless steel screen, ductile iron retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. It is lightweight, corrosion-resistant, and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum pressure is (non-shock) 200 psi (13.8 bar) at 150 degree F (66 C) WOG.
Features
- Wye pattern
- Stainless steel body
- 304 stainless steel screen
- Grooved
Specifications | |
---|---|
Blowdown Outlet Connection | Grooved Joint |
Blowdown Outlet Size | 3/4 IN |
Body Material | Stainless Steel |
Body Pattern | Wye |
Bolt Material | Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 098268264999 |
Epoxy Coating Type | None |
Flange Material | Carbon Steel |
Gasket Material | EPDM |
Grooved Coupling Material | Ductile Iron |
Inlet Connection Size | 12 IN |
Inlet Connection Size-Metric | 300 MM |
Inlet Connection Type | Grooved Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Grooved Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0821167 |
Plug Material | Brass |
Retainer Cover Material | Ductile Iron |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTEENTHS |
Series | 77F-SS |
Strainer Type | Wye |
WOG Rating | 200 PSI |