77G-SS 2 1/2
Part of the 77F-SS Series
Ordering Code: 0821160
UPC: 098268264920
Lead Free: Yes
2 1/2 IN SS Wye Pattern Strainer, Groove, SS Perforated Screen, Tapped Retainer Cap, Closure Plug
This stainless steel flanged wye pattern strainer, 2 1/2 inch Watts Model 77G-SS, features a stainless steel body with flanged connections, stainless steel screen, ductile iron retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. It is lightweight, corrosion-resistant, and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum pressure is (non-shock) 200 psi (13.8 bar) at 150 degree F (66 C) WOG.
Features
- Wye pattern
- Stainless steel body
- 304 stainless steel screen
- Grooved
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Grooved Joint |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Stainless Steel |
| Body Pattern | Wye |
| Bolt Material | Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Epoxy Coating Type | None |
| Flange Material | Carbon Steel |
| Gasket Material | EPDM |
| Grooved Coupling Material | Ductile Iron |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0821160 |
| Plug Material | Brass |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Series | 77F-SS |
| Strainer Type | Wye |
| UPC | 098268264920 |
| WOG Rating | 200 PSI |