861BC
Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. These are especially critical where weld debris is often present in the pipeline. They are well suited for long service in high pressure and temperature applications. Class 600.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Well suited for long service in high pressure and high temperature applications
- Cast Carbon Steel or Alloy Steel body and 304 Stainless Steel screen that is securely seated to eliminate sediment bypass
- Sizes 1⁄4 in. – 3 in. (6 – 80 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 861BC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |