88CSI-SW 1
Part of the 88CSI Series
Ordering Code: 0823010
UPC: 098268879445
Lead Free: YES
1 In Cast Steel Wye Pattern Strainer, Socket Weld, Tapped Retainer Cap, Closure Plug
This 1 IN cast steel wye pattern strainer, model 88-CSI-SW, is used in liquid or steam applications. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has socket weld connections.
Features
- Wye pattern
- Cast steel body
- Socket weld connections
- Self aligning stainless steel screen
Specifications | |
---|---|
Blowdown Outlet Connection | Socket |
Blowdown Outlet Size | 3/8 IN |
Body Material | Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 600 |
EAN | 098268879445 |
Epoxy Coating Type | None |
Gasket Material | Graphite Filled Stainless Steel |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823010 |
Retainer Cover Material | Cast Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | ONE_THIRTY_SECOND |
Series | 88CSI |
Strainer Type | Wye |
WOG Rating | 1480 PSI |