88CSI-SW 1 1/4
Discontinued
Part of the 88CSI Series
Ordering Code: 0823011
UPC: 098268879452
Lead Free: YES
1 1/4 In Cast Steel Wye Pattern Strainer, Socket Weld, Tapped Retainer Cap, Closure Plug
This 1 1/4 IN cast steel wye pattern strainer, model 88-CSI-SW, is used in liquid or steam applications. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has socket weld connections.
Features
- Wye pattern
- Cast steel body
- Socket weld connections
- Self aligning stainless steel screen
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Socket |
| Blowdown Outlet Size | 3/4 IN |
| Body Material | Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 600 |
| EAN | 098268879452 |
| Epoxy Coating Type | None |
| Gasket Material | Graphite Filled Stainless Steel |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823011 |
| Retainer Cover Material | Cast Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 88CSI |
| Strainer Type | Wye |
| WOG Rating | 1480 PSI |