88CSI-T 1 1/2
Discontinued
Part of the 88CSI Series
Ordering Code: 0823004
UPC: 098268879407
Lead Free: YES
1 1/2 In Cast Steel Wye Pattern Strainer, Thread, Tapped Retainer Cap, Closure Plug
This 1 1/2 IN cast steel wye pattern strainer, model 88-CSI-T, is used in liquid or steam applications. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has thread connections.
Features
- Wye pattern
- Cast steel body
- Threaded connections
- Self aligning stainless steel screen
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 3/4 IN |
| Body Material | Steel |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 600 |
| EAN | 098268879407 |
| Epoxy Coating Type | None |
| Gasket Material | Graphite Filled Stainless Steel |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0823004 |
| Retainer Cover Material | Cast Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_THIRTY_SECOND |
| Series | 88CSI |
| Strainer Type | Wye |
| WOG Rating | 1480 PSI |