88CSI-T 2
Part of the 88CSI Series
Ordering Code: 0823005
UPC: 098268879414
Lead Free: YES
2 IN Cast Steel Wye Pattern Strainer, Thread, Tapped Retainer Cap, Closure Plug
This 2 IN cast steel wye pattern strainer, model 88-CSI-T, is used in liquid or steam applications. The strainer has a machined seat that allows the screen to be self-aligning to assure a perfect fit. It has thread connections.
Features
- Wye pattern
- Cast steel body
- Threaded connections
- Self aligning stainless steel screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 1 IN |
Body Material | Steel |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 600 |
EAN | 098268879414 |
Epoxy Coating Type | None |
Gasket Material | Graphite Filled Stainless Steel |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0823005 |
Retainer Cover Material | Cast Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | 88CSI |
Strainer Type | Wye |
WOG Rating | 1480 PSI |