88S 1 1/4
Part of the 88S Series
Ordering Code: 0701010
UPC: 098268088465
Lead Free: YES
1 1/4 IN SS Wye Pattern Strainer, Thread, Tapped Retainer Cap
This stainless steel wye pattern strainer, 1 1/4 inch Watts Model 88S, is used in liquid or steam applications. The strainer is designed to ensure complete protection to mechanical equipment from the injurious effects of dirt, scale, welding particles or other foreign objects. Built for long service in corrosive, high pressure and high temperature applications. The bottom threaded cap is mated to the body with straight threads and is sealed off from contact with the media flowing through the strainer by a cap gasket. This prevents corrosion of the threads, thus enabling easy servicing and avoids potential deterioration of the threads after an extended period.
Features
- Wye pattern
- Stainless steel body
- Threaded connections
- Stainless steel screen
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 3/4 IN |
| Body Material | Cast Stainless Steel |
| Body Pattern | Wye |
| Brand | Watts |
| EAN | 098268088465 |
| Gasket Material | Graphite |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0701010 |
| Retainer Cover Material | Stainless Steel |
| Retainer Cover Type | Tapped without Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Series | 88S |
| Strainer Type | Wye |
| WOG Rating | 1440 PSI |