LF358S-N 2 1/2
This 2 1/2 inch solder lead free bronze Y strainer is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. It has a 1/16 IN perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit.
Features
- Lead free bronze
- Threaded cap
- 0.062 Perforated screen
- Class 125
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Threaded |
| Blowdown Outlet Size | 1 1/4 IN |
| Body Material | Lead Free Cast Bronze |
| Body Pattern | Wye |
| Bolt Material | SS |
| Brand | Mueller Steam Specialty |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925326239 |
| Epoxy Coating Type | Standard |
| Flange Material | Does Not Apply To Product |
| Gasket Material | Metal Filled Graphite |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Union Solder |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 65.00 |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Pressure And Temperature | 200 psi at 150 F |
| Maximum Pressure-BAR | 13.80 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 200 psi |
| Minimum Temperature - Celsius | -28.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Union Solder |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6742642 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | 200 psi at 150 F |
| Pressure-Temperature Rating-BAR | 150 psi at 350 F |
| Retainer Cover Material | Does Not Apply To Product |
| Retainer Cover Type | Screwed Cap |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Seat Material | Does Not Apply To Product |
| Series | LF358 |
| Strainer Type | Wye |
| WOG Rating | 200 psi |