LF777-04 3
Part of the LF777 Series
Ordering Code: 0123129
UPC: 098268664607
Lead Free: YES
3 In Lead Free Wye Pattern Strainer, Thread, 3/64 SS Perforated Screen, Solid Retainer Cap
This 3 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, threaded end connections, and a 3/64 inch perforated stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Threaded end connections
- Solid retainer cap with gasket
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268664607 |
Gasket Material | Garlock |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 75 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123129 |
Retainer Cover Material | Lead Free Copper Silicon Alloy |
Retainer Cover Type | Gasketed Cap |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | LF777 |
Strainer Type | Wye |