LF777-12 4
Part of the LF777 Series
Ordering Code: 0123146
UPC: 098268664799
Lead Free: YES
4 In Lead Free Wye Pattern Strainer, Thread, 1/8 SS Perforated Screen, Solid Retainer Cap
This 4 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, threaded end connections, and a 1/8 inch perforated stainless steel screen.
- Lead free construction
- Wye pattern
- Threaded end connections
- Solid retainer cap with gasket
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268664799 |
Gasket Material | Garlock |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123146 |
Retainer Cover Material | Lead Free Copper Silicon Alloy |
Retainer Cover Type | Gasketed Cap |
Screen Material | Stainless Steel |
Screen Size | ONE_EIGHTH |
Series | LF777 |
Strainer Type | Wye |