LF777S-04 3
Part of the LF777S Series
Ordering Code: 0124008
UPC: 098268771374
Lead Free: YES
3 In Bronze Wye Pattern Strainer, Thread, 3/64 Ss Perforated Screen, Tapped Retainer Cap
This 3 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It consists of a lead free body, retainer cap tapped for closure plug, threaded end connections, and a 3/64 inch perforated stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Threaded end connections
- Tapped retainer cap
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 1 1/2 IN |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268771374 |
Gasket Material | EPDM |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 75 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0124008 |
Retainer Cover Material | Lead Free Cast Copper Silicon Alloy |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | LF777S |
Strainer Type | Wye |