LF777S1 3/8
Part of the LF777S Series
Ordering Code: 0379110
UPC: 098268285581
Lead Free: YES
3/8 IN Lead Free Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap, Closure Plug
This 3/8 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It is used in steam and liquid applications and furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit. This strainer consists of cast iron body with threaded end connections and 20 mesh screen. The maximum working pressure is 400 psi (27.6 bar) WOG at 210 degree F (99 degrees C) and 125 psi (8.6 bar) WSP at 353 degree F (178 degrees C).
Features
- Lead free construction
- Wye pattern
- Threaded connections
- Tapped retainer cap and closure plug
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 1/4 IN |
Body Material | Brass |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268285581 |
Epoxy Coating Type | None |
Gasket Material | NBR |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0379110 |
Plug Material | Brass |
Retainer Cover Material | Brass |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 20 MESH |
Series | LF777S |
Strainer Type | Wye |
WOG Rating | 400 PSI |