LF777SM1-04 1/2
Part of the LF777S Series
Ordering Code: 0123085
UPC: 098268653465
Lead Free: YES
1/2 In Lead Free Wye Pattern Strainer, Thread, 3/64 Ss Perforated Screen, Tapped Retainer Cap
This 1/2 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a retainer cap tapped for closure plug, threaded end connections, and a 3/64 inch perforated stainless steel screen.
- Lead free construction
- Wye pattern
- Threaded end connections
- Retainer cap tapped for closure plug
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/8 IN |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268653465 |
Gasket Material | EPDM |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123085 |
Retainer Cover Material | Lead Free Copper Silicon Alloy |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | LF777S |
Strainer Type | Wye |