LF777SM1-100 1
Part of the LF777S Series
Ordering Code: 0123097
UPC: 098268653908
Lead Free: YES
1 In Lead Free Wye Pattern Strainer, Thread, 100 Mesh Screen, Tapped Retainer Cap
This 1 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a retainer cap tapped for closure plug, threaded end connections, and a 100 mesh stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Threaded end connections
- Retainer cap tapped for closure plug
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/4 IN |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Bolt Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Does Not Apply To Product |
EAN | 098268653908 |
Epoxy Coating Type | None |
Flange Material | Does Not Apply To Product |
Gasket Material | EPDM |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 178.00 |
Maximum Operating Temperature-Fahrenheit | 210 |
Maximum Pressure And Temperature | 400 PSI at 210 degree F; 125 PSI at 353 degree F |
Maximum Pressure-BAR | 27.60 |
Maximum Pressure-PSI | 400 |
Maximum Working Pressure And Temperature | 400 PSI at 210 degrees F |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0123097 |
Plug Material | No Plug |
Pressure-Temperature Rating | 400 PSI at 210 degree F |
Pressure-Temperature Rating-BAR | 27.6 BAR at 99 degree C |
Retainer Cover Material | Bronze |
Retainer Cover Type | Tapped without Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 100 MESH |
Seat Material | Does Not Apply To Product |
Series | LF777S |
Strainer Type | Wye |
WOG Rating | 400 PSI at 210 degrees F |