LFS777M1-100 1
Discontinued
Part of the LF777S Series
Ordering Code: 0123143
UPC: 098268664751
Lead Free: YES
1 In Lead Free Wye Pattern Strainer, Solder, 100 Mesh Screen, Solid Retainer Cap
This 1 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, solder end connections, and a 100 mesh stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Solder end connections
- Solid retainer cap with gasket
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268664751 |
| Gasket Material | Garlock |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123143 |
| Retainer Cover Material | Lead Free Copper Silicon Alloy |
| Retainer Cover Type | Gasketed Cap |
| Screen Material | 304 Stainless Steel |
| Screen Size | 100 MESH |
| Series | LF777S |
| Strainer Type | Wye |