LFS777M1-20 1/2
Part of the LF777S Series
Ordering Code: 0123147
UPC: 098268664805
Lead Free: Yes
1/2 IN Lead Free Wye Pattern Strainer, Solder, 20 Mesh Screen, Solid Retainer Cap
This 1/2 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, solder end connections, and a 20 mesh stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Solder end connections
- Solid retainer cap with gasket
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Gasket Material | Garlock |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123147 |
| Retainer Cover Material | Lead Free Copper Silicon Alloy |
| Retainer Cover Type | Gasketed Cap |
| Screen Material | 304 Stainless Steel |
| Screen Size | 20 MESH |
| Series | LF777S |
| Strainer Type | Wye |
| UPC | 098268664805 |