LFS777M1-40 1/2
Part of the LF777S Series
Ordering Code: 0123155
UPC: 098268664898
Lead Free: YES
1/2 In Lead Free Wye Pattern Strainer, Solder, 40 Mesh Screen, Solid Retainer Cap
This 1/2 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, solder end connections, and a 40 mesh stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Solder end connections
- Solid retainer cap with gasket
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268664898 |
Gasket Material | Garlock |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0123155 |
Retainer Cover Material | Lead Free Copper Silicon Alloy |
Retainer Cover Type | Gasketed Cap |
Screen Material | 304 Stainless Steel |
Screen Size | 40 MESH |
Series | LF777S |
Strainer Type | Wye |