LFS777S-40 1/2
Discontinued
Part of the LF777S Series
Ordering Code: 0123156
UPC: 098268664904
Lead Free: YES
1/2 In Bronze Wye Pattern Strainer, Thread, 40 Mesh Screen, Tapped Retainer Cap, Closure Plug
This 1/2 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a retainer cap tapped for closure plug, solder end connections, and a 40 mesh stainless steel screen.
Features
- Lead free construction
- Wye pattern
- Solder end connections
- Retainer cap tapped for closure plug
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 3/8 IN |
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268664904 |
| Gasket Material | EPDM |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123156 |
| Retainer Cover Material | Lead Free Copper Silicon Alloy |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | 304 Stainless Steel |
| Screen Size | 40 MESH |
| Series | LF777S |
| Strainer Type | Wye |