LF777SI
Lead Free* Brass, Wye-Pattern Strainers with Tapped Retainer Cap
LF777SI
Lead Free* Brass, Wye-Pattern Strainers with Tapped Retainer Cap
Features
- Lead Free* brass 45° wye-pattern strainer for efficient flow and long life
- Threaded connection models include tapped retainer cap for easy installation and service
- Lead Free* construction complies with Lead Free* installation requirements
- Threaded models: 3/8 to 3 in. (10 to 80mm); solder connections: ½ to 2 in. (15 to 50mm)
Series LF777SI and LFS777SI Lead Free* Brass Wye-Pattern Strainers are designed to protect piping systems by removing debris from fluids in residential, commercial, and light industrial applications. They feature a durable wye-pattern Lead Free* brass body, a stainless steel screen, and a solid tapped retainer cap with an EPDM gasket for reliable sealing and easy maintenance.
These strainers offer dependable performance, corrosion resistance, and straightforward serviceability, making them an ideal solution for protecting valves, pumps, and other downstream equipment.
Model LF777SI
- Connections: Threaded
- Sizes: 3/8 to 3 in. (10–80 mm)
- Maximum Pressure (Non‑Shock):
- 400 psi (27.6 bar) WOG at 210°F (99°C)
- 125 psi (8.6 bar) WSP at 353°F (178.3°C)
Model LFS777SI
- Connections: Solder
- Sizes: 1/2 to 2 in. (15–50 mm)
- Maximum Pressure (Non‑Shock):
- 400 psi (27.6 bar) at 150°F (66°C)
- 15 psi (103 kPa) WSP at 250°F (121°C)
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF777SI