P777-100 3/8
Part of the P777 Series
Ordering Code: 0384766
UPC: 098268235289
Lead Free: YES
3/8 IN Plastic Wye Pattern Strainer, 100 Mesh Screen, Plug
This 3/8 inch plastic 45 degree wye-pattern strainer, model P777-100, is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It features an NSF-approved Noryl plastic body with threaded connections, 100 stainless steel mesh screen and quick cleanout plug. The maximum supply pressure is 300 psi (21 bar) CWP.
Features
- Non corrosive plastic body
- 100 mesh screen
- Stainless screen
- Clean out plug
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Body Material | Noryl Plastic |
| Body Pattern | Wye |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268235289 |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 9999.00 |
| Maximum Operating Temperature-Fahrenheit | 9999 |
| Maximum Pressure And Temperature | 9999 |
| Maximum Pressure-BAR | 21.00 |
| Maximum Pressure-PSI | 300 |
| Maximum Working Pressure And Temperature | 9999 |
| Minimum Temperature - Celsius | 9999.00 |
| Minimum Temperature-Fahrenheit | 9999 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0384766 |
| Plug Material | Noryl Plastic |
| Pressure-Temperature Rating | 9999 |
| Pressure-Temperature Rating-BAR | 9999 |
| Retainer Cover Material | Does Not Apply To Product |
| Retainer Cover Type | Does Not Apply To Product |
| Screen Material | Stainless Steel |
| Screen Size | 100 MESH |
| Series | P777 |
| Strainer Type | Wye |
| WOG Rating | 300 PSI at 210 degrees F |