P777-60 1/4
Part of the P777 Series
Ordering Code: 0384769
UPC: 098268752236
Lead Free: YES
1/4 IN Plastic Wye Pattern Strainer, 60 Mesh Screen, Plug
This 1/4 inch plastic 45 degree wye-pattern strainer, model P777-60, is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It features an NSF-approved Noryl plastic body with threaded connections, 100 stainless steel mesh screen and quick cleanout plug. The maximum supply pressure is 300 psi (21 bar) CWP.
Features
- Non corrosive plastic body
- Very compact
- Cleanout plug included
- Stainless steel screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Body Material | Noryl Plastic |
Body Pattern | Wye |
Bolt Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Does Not Apply To Product |
EAN | 098268752236 |
Epoxy Coating Type | Does Not Apply To Product |
Flange Material | Does Not Apply To Product |
Gasket Material | Buna-N |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 9999.00 |
Maximum Operating Temperature-Fahrenheit | 9999 |
Maximum Pressure And Temperature | 9999 |
Maximum Pressure-BAR | 21.00 |
Maximum Pressure-PSI | 300 |
Maximum Working Pressure And Temperature | 9999 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0384769 |
Plug Material | Noryl Plastic |
Pressure-Temperature Rating | 9999 |
Pressure-Temperature Rating-BAR | 9999 |
Retainer Cover Material | Does Not Apply To Product |
Retainer Cover Type | Does Not Apply To Product |
Screen Material | Stainless Steel |
Screen Size | 100 MESH |
Series | P777 |
Strainer Type | Wye |
WOG Rating | 300 PSI at 210 degrees F |