DETA-5
Part of the DETA Series
Ordering Code: 0212026
UPC: 098268913484
Lead Free: YES
Potable Water Expansion Tank, 3/4 In MNPT Connection, Tank Volume 3.5 Gallons
This potable water expansion tank is used on gas, oil, electric, indirect-fired, commercial water heater and hot water storage tank applications to absorb the increased volume of water created by thermal expansion. It also maintains balanced pressure throughout the water supply system by keeping system pressure below the T&P relief valve setting. This carbon steel tank with field-adjustable air charge is built with ASME Section VIII construction, tank volume 3.5 gallons, pre-charged to 40 psi, has fixed FDA-approved butyl rubber diaphragm, and 3/4 inch stainless steel male NPT inlet connection and a 0.302-32 inch charging valve connection (standard tire valve) to facilitate on-site charging of the tank to meet system requirements. An expansion bladder prevents air-to-water contact in the tank ensuring a long system life. The maximum pressure rating is 150 psi (10 bar).
Features
- Heavy duty fixed butyl rubber bladder with bladder monitor system
- Pre-charged to 40 psi
- In line and free standing models
- Can be used with most standard hot water heaters and storage tanks
- Field adjustable
Specifications | |
---|---|
Brand | Watts |
Diameter | 10 IN |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 240 |
Maximum Working Pressure-PSI | 150 |
Mount Type | Pipe |
Tank Acceptance | 2.3 Gallons |