PLT-12
Part of the PLT Series
Ordering Code: 0067371
UPC: 098268095753
Lead Free: YES
Potable Water Expansion Tank, 3/4 IN Male Connection, Tank Volume 4.5 Gallons
This potable water expansion tank is used on gas, oil, or electric, direct-fired, residential water heater and hot water storage tank applications to absorb the increased volume of water created by thermal expansion. It also maintains balanced pressure throughout the water supply system by keeping system pressure below the T&P relief valve setting. This field-adjustable steel tank is air pre-charged at 20 psi, volume 4.5 gallons, designed with an FDA-approved polypropylene liner and Butyl rubber diaphragm, copper-lined steel, and 3/4 inch male inlet connection. An expansion membrane prevents air-to-water contact in the tank ensuring a long system life. IAPMO listed and ANSI/NSF 61 certified. The maximum pressure is 150 psi (10 bar).
Features
- Prevents over-pressure caused by thermal expansion
- Air pre-charge at 20 psi
- 3/4 IN male connection
- Butyl rubber diaphragm
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Diameter | 10 1/2 IN |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 150 |
| Mount Type | Pipe |
| Tank Acceptance | 3.42 Gallons at 20 PSI |