596816
Instant Hot Water Recirculating System Sensor Valve Kit, Size 1/2 inch (15mm)
Model 596816 Sensor Valve Kit for Hot Water Recirculating System used on branched hot water lines coming from the water heater. The kit comes complete with one sensor valve, two 12 inch supply lines with fittings. Compatibility: This valve works only with model 500800. Applications: This kit must be used in conjunction with 500800 Hot Water Recirculating Pump. It is NOT designed to be used with a dedicated return line to the water heater.
Features
- Includes two 12 IN supply line, two reducing fittings from 1/2 IN FTP to 3/8 IN MPT and two mounting screws
- Must be used in conjunction with Watts hot water recirculation systems, models 500800, 500805 and HWRS-WH
- Can also be installed parallel to existing sensor valves to increase the speed water recirculation
- A kit may be needed for each hot water loop, valve should be located at the faucet furthest from the water heater in each loop
- UPC (Uniform Plumbing Code) listed
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 596816
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |