0955801
Part of the HWRS Series
Sales Channel: Retail
Ordering Code: 0955801
UPC: 098268256987
Sensor Valve Kit with Sensor Valve, Two 12 IN Supply Lines, Two Reducing Fittings From 1/2 IN FTP to 3/8 IN MPT and Two Mounting Screws
This sensor valve kit must be used in conjunction with Watts Hot Water Recirculation System, models 500800, 500803 or HWRS-WH. The kit comes complete with a sensor valve, two 12 IN supply lines, two reducing fittings from 1/2 IN FTP to 3/8 IN MPT and two mounting screws. It is designed for a branched hot water line to ensure hot water gets to all areas of the home. Not to be used with a dedicated return line to the water heater.
Features
- Includes two 12 IN supply line, two reducing fittings from 1/2 IN FTP to 3/8 IN MPT and two mounting screws
- Must be used in conjunction with Watts hot water recirculation systems, model 500800, 500803 and HWRS-WH
- Can also be installed parallel to existing sensor valves to increase the speed water recirculation
- A kit may be needed for each hot water loop, valve should be located at the faucet furthest from the water heater in each loop
- UPC (Uniform Plumbing Code) listed
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268256987 |
GDS Status | Registered |
Part Number | 0955801 |
Series | HWRS |