HWRS-WH

Part of the HWRS Series

Sales Channel: Retail

Ordering Code: 0955805

UPC: 098268557169

Heat H2O Hot Water Recirculation System, 24 Hr Programmable Timer

  • Includes a pump with timer with 10 FT cord, 2 adapters with rubber washers, sensor valve and mounting screws and two 12-inch supply lines
  • Voltage is 120 volts
  • Easily installs to existing plumbing and is maintenance-free
  • Provides hot water at every faucet or shower when needed and helps eliminate wasted water
Specifications
Activator Timer
Brand Watts
Motor Voltage 120 VAC
Part Number 0955805
Series HWRS
UPC 098268557169