TWH-FS-HCN
Discontinued
Part of the TWH Series
Ordering Code: 0100124
UPC: 098268542547
Lead Free: NO
3/4 In Tankless Water Heater Valve Set With Sweat End Plumbing Connection
This tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This valve set is economical and provides all necessary valves and fittings required in typical tankless water heater installations. It includes a hot and cold valve set minus the check valve, full port quarter turn ball valve, 3/4 inch union connection to the water heater and 3/4 inch sweat connection to the plumbing line.
Features
- One piece forged body construction
- 3/4 IN sweat connection to plumbing line
- No additional adapters required
- 600 WOG rated
| Specifications | |
|---|---|
| Body Material | Forged Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Socket |
| Cold Water Outlet Connection Type | Socket |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Socket |
| Hot Water Outlet Connection Type | Socket |
| Lead Free | NO |
| Pressure Relief Valve | No |