TWH-UTS-HCN 1
Discontinued - Replaced By: LFTWH-UTS-HCN
Part of the TWH Series
Ordering Code: 0100135
UPC: 098268461916
1 In Tankless Water Valve Set With Threaded And Sweat Ends, Less Spring Check
This 1 inch tankless hot and cold water heater valve set with threaded and sweat fittings, and no integral spring check facilitates isolation of the water heater from the water lines, water heating purging and draining. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. It features a brass body, full-port quarter-turn ball valve with color-coded T-handle, virgin PTFE seats, female union connection to the water heater, purge and drain valve with a hose connection and tethered brass cap. The pressure rating is 600 psi (41.4 bar) WOG.
Features
- Forged brass body construction
- Suitable for most tankless water heater applications
- No additional adapters needed
- Staggered connection points make easy installation and access
Specifications | |
---|---|
Body Material | Forged Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 1 IN |
Cold Water Inlet Connection Type | Union Joint |
Cold Water Outlet Connection Type | Union Joint |
Hot Water Inlet Connection Size | 1 IN |
Hot Water Inlet Connection Type | Union Joint |
Hot Water Outlet Connection Type | Union Joint |
Lead Free | NO |
Pressure Relief Valve | No |