CLS-DM
LOCKSMITH® CLS-DM Series Dual Media Water Softener and Carbon Filter System, 10 IN Mineral Tank, 30K Grain Capacity
Sales Channel: Dealer
CLS-DM
LOCKSMITH® CLS-DM Series Dual Media Water Softener and Carbon Filter System, 10 IN Mineral Tank, 30K Grain Capacity
Sales Channel: Dealer
Features
- Dual media system combining water softening and carbon filtration
- Watts LOCKSMITH® control valve with advanced electronic programming
- Complete whole‑house water treatment in a compact design
- Reduces hardness, chlorine taste and odor, organic chemicals, sediment, and iron
- Watts activated fine carbon media for effective pre‑treatment
- High‑capacity ion exchange resin for hardness removal
- Non‑corrosive fiberglass resin tank with thermoplastic inner liner
- High‑density polyethylene brine tank serves as brine maker and salt storage
- Dual‑chamber mineral hardness removal design
- Multiple 12V relay outputs for increased configurability
Watts LOCKSMITH® CLS-DM Series dual media water treatment system combine water softening and carbon filtration into one compact, whole‑house solution designed for residential applications. This system features a simplex, dual‑chamber design that removes hardness minerals while reducing chlorine, taste, odors, organic chemicals, sediment, and iron. The system utilizes high‑capacity ion exchange resin for hardness removal and Watts activated fine carbon media for effective pre‑treatment and filtration.
Powered by the Watts LOCKSMITH exclusive controller with a visual color screen, the CLS‑DM Series offers advanced programmable features and at‑a‑glance system status. Durable construction includes a non‑corrosive fiberglass resin tank with a thermoplastic inner liner and a high‑density polyethylene brine tank that functions as both a brine maker and salt storage vessel. Multiple relay outputs provide increased configurability and the ability to energize external equipment for expanded system control.
To learn more visit: LOCKSMITH Dealer
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLS-DM