M4036B-L125
Part of the CLS-125 Series
Sales Channel: Dealer
Ordering Code: 68112342
UPC: 737733062325
Lead Free: Not In Scope
1 1/4 IN Single Almond Mineral Hardness Removal Water Softening System, 10 IN Mineral Tank, 1 1/2 Cubic Ft Ion Exchange Resin, Peak Flow Rates Up to 15 GPM
This simplex water softening system is a high efficient conventional cation exchange type water softener featuring the Watts LOCKSMITH(TM) control valve. It is designed for the point of use or point of entry applications where the benefits of softened water is required. The system has a 10 inch diameter mineral tank, contains 1 1/2 cubic feet of high capacity ion exchange resin, and a peak flow rate of up to 15 gallons per minute. It has a 1.25 IN MNPT inlet and outlet and a 1/2 IN FNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve. The corrosion resistant control valve is operated by an electronic controller that stores key operational history that can be accessed by the user. The system is metered demand initiated so regeneration only occurs when necessary, which saves time, water, and salt.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- High capacity blonde resin for reduced color throw
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.70 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 40 IN |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 737733062325 |
| Electrical Requirements | 100V-240V 50/60Hz |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 45.00 |
| Mineral Tank Size | 10 IN x 54 IN |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 68112342 |
| Pounds Salt Per Regen-Maximum | 22.50 |
| Pounds Salt Per Regen-Minimum | 9.00 |
| Resin (cubic feet) | 1.50 |
| Salt Fill-Pounds | 400.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | CLS-125 |
| Service Flow Rate-GPM-15PSI Drop | 10.00 |
| Service Flow Rate-GPM-25PSI Drop | 15.00 |
| Softener Application | Residential |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 30.00 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Noryl |