M2058-L10T
Part of the CLSTA-100 Series
Sales Channel: Dealer
Ordering Code: 68112333
UPC: 737733062233
Lead Free: Not In Scope
1 IN Twin Alternating Water Softener System, 9 IN Mineral Tank, 30K Grain Capacity
This 30K twin alternating water softener unit is designed for residential and light commercial use applications featuring the Watts LOCKSMITH(TM) control valve. This control valve offers twin-alternating meter-initiated operation, resulting in 24/7 soft water capability. The state-of-the-art computer programming increases efficiency and saves salt and water. The control valve is manufactured from high-tech materials and has been engineered and tested to perform in the most demanding environments. The exchange media is a high-capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. The resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner. The high-density polyethylene brine tank is a combination brine maker and salt storage vessel.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Complete whole house water treatment reduces sediment and iron in addition to water softening
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.20 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 40 IN |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 737733062233 |
| Electrical Requirements | 100V-240V 50/60Hz |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 30.00 |
| Mineral Tank Size | 9 IN x 48 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 68112333 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 2.00 |
| Salt Fill-Pounds | 400.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | CLSTA-100 |
| Service Flow Rate-GPM-15PSI Drop | 13.00 |
| Service Flow Rate-GPM-25PSI Drop | 19.00 |
| Softener Application | Residential |
| Softener Type | Twin Alternating |
| Softening Capacity-Minimum-20KGrPerFT3 | 20.00 |
| Tank Color | Black |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Noryl |