M3011-CK10SM
Part of the M3011-ST Series
Sales Channel: Dealer
Ordering Code: 68105249
UPC: 098268312249
Lead Free: YES
Water Softener System with Watts W100 Control Valve and Standard Mineral Tank, 30,000 Maximum Capacity
This is a complete water softener system featuring a Watts W100 high flow metered valve, a standard mineral tank, and 18 IN x 36 IN black brine tank. Also includes a float valve to prevent brine overflow and a by-pass valve. The system ensures a dramatic reduction in soap usage, elimination of mineral deposits on tubs and shower stalls, improved laundry results, and spot-free glassware and dishes. The Watts W100 control valve is metered for greater efficiency and reduced salt usage. Maximum capacity is 30,000 and the flow rate is 9-12 GPM.
Features
- Complete residential water softener system
- Control valve has easy to use push button settings
- Pipes remain free of calcium scale buildup
- Less reliance on water softening products
- Extends appliance life for potential reduction of energy costs
- 350 Pounds of salt capacity
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.20 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 36 IN |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-CancerRiskSubstance | Carbon Black |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| Electrical Requirements | 110 VAC |
| Fourth Media Type | Does Not Apply to Product |
| Fourth Media Volume | Does Not Apply to Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | Does Not Apply To Product |
| Inlet Connection Type | Male Threaded or Socket |
| Lead Free | YES |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 30000.00 |
| Mineral Tank Size | 9 IN x 48 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | Does Not Apply To Product |
| Outlet Connection Type | Male Threaded or Socket |
| Part Number | 68105249 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 1.00 |
| Salt Fill-Pounds | 350.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | M3011-ST |
| Service Flow Rate-GPM-15PSI Drop | 9.00 |
| Service Flow Rate-GPM-25PSI Drop | 12.00 |
| Softener Application | Residential |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 20000.00 |
| Tank Color | Black |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| UPC | 098268312249 |
| Valve Body Material | Noryl |