PWDM545
Part of the PWDM Series
Sales Channel: Wholesale
Ordering Code: 7101110
UPC: 098268549782
Lead Free: YES
Dual Media 45K Water Softener
This Dual Media 45k water softener two tank unit, model PWDM545, is designed for residential use applications. Watts activated fine carbon media for pre-treatment are highly popular because they correct a wide range of water quality issues by removing chlorine, taste, odors, organic chemicals, and sediment. These units use components that are NSF 61 listed. The state-of-the-art computer programming increases efficiency and saves salt and water. The PWSCAB series control valve is manufactured from high-tech materials, engineered and tested to perform in the most demanding environments for a highly reliable valve platform. The exchange media is a high-capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. The resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner. The brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene. All surfaces contacted by water are made from 100 percent polymer components.
Features
- Complete whole house water treatment reduces chlorine tastes odors, sediment and iron in addition to water softening
- Highly reliable valve platform
- Exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
Specifications | |
---|---|
Additional Contaminants Removed | Chlorine, Odor, Sediment |
Backwash Flow Rate-GPM | 2.70 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 18 IN x 36 IN |
By-Pass Type | Plastic - Plastic Connection |
CAProp65-CancerRiskSubstance | n-Hexane |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 098268549782 |
Electrical Requirements | 120v/60Hz |
Fourth Media Type | Does Not Apply To Product |
Fourth Media Volume | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | MPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 45000.00 |
Mineral Tank Size | 12 IN x 52 IN |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | MPT |
Outlet Connection Type | Male Threaded |
Part Number | 7101110 |
Pounds Salt Per Regen-Maximum | 22.50 |
Pounds Salt Per Regen-Minimum | 9.00 |
Resin (cubic feet) | 1.50 |
Salt Fill-Pounds | 350.00 |
Secondary Media Type | Fine GAC |
Secondary Media Volume | 0.5 |
Series | PWDM |
Service Flow Rate-GPM-15PSI Drop | 12.00 |
Service Flow Rate-GPM-25PSI Drop | 16.00 |
Softener Application | Residential |
Softener Type | Simplex |
Softening Capacity-Minimum-20KGrPerFT3 | 30000.00 |
Tank Color | Black |
Tank Type | Fiberglass Mid |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Noryl |