PWS10111A11
Discontinued - Replaced By: PWSRL12530
Part of the PWS10 Series
Sales Channel: Wholesale
Ordering Code: 7100020
UPC: 098268558753
Lead Free: YES
1 IN Single Almond Mineral Hardness Removal Water Softening System 9 IN
This simplex water softening system is a high efficient conventional cation exchange type water softener. It is designed for the point of use or point of entry applications where the benefits of softened water is required. The system has a 9 inch diameter mineral tank, contains 1 cubic foot of high capacity ion exchange resin, and has a peak flow rate of up to 15 gallons per minute. It has a 1 IN MNPT inlet and outlet and a 1/2 IN FNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that is NSF and ANSI certified. The corrosion resistant brass control valve is operated by an electronic controller that stores key operational history that can be accessed by the user. The system is metered demand initiated so regeneration only occurs when necessary which saves time, water, and salt.
Features
- High capacity blonde resin for reduced color throw
- Durable brass body control valve
- Digital valve controller stores key operational history
- Corrosion resistant fiberglass mineral tank
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.00 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 40 IN |
| By-Pass Type | No By-Pass |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 098268558753 |
| Electrical Requirements | 120 V |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | FPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 30.00 |
| Mineral Tank Size | 9 IN x 48 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7100020 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 1.00 |
| Salt Fill-Pounds | 400.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | PWS10 |
| Service Flow Rate-GPM-15PSI Drop | 9.00 |
| Service Flow Rate-GPM-25PSI Drop | 15.00 |
| Softener Application | Commercial |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 20.00 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Brass |