PWS201L1I11
Part of the PWS20-L Series
Sales Channel: Wholesale
Ordering Code: 7101226
UPC: 737733056072
Lead Free: YES
2 IN Single Mineral Hardness Removal Water Softening System, 30 IN Mineral Tank, 450K Grain Capacity, 30 IN Mineral Tank, Salt Level Sensor
This 450,000 grain capacity Pure Water simplex water softening system is a high efficient conventional cation exchange type water softener featuring the Watts LOCKSMITH(TM) control valve. It is designed for the point of use or point of entry applications where the benefits of softened water is required. The system has a 30 inch diameter mineral tank, contains 15 cubic feet of high capacity ion exchange resin, and has a peak flow rate of up to 109 gallons per minute. It has a 2 IN FNPT inlet and outlet and a 1 IN FNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that is NSF and ANSI certified. The durable brass control valve is highly configurable, easy to maintain, and electronically controlled with accessible operational history. Metered demand regeneration occurs only when needed, saving time, water, and salt. Includes a Salt Level Sensor, standard on commercial systems with mineral tanks 24 inches and larger, enabling Nexa(R) and BMS integration for remote monitoring.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Low salt alarm, display alerts user when salt needs to be replenished
- Service contact screen, system alerts user when maintenance is required and provides service provider contact information
- 2-12V relay outputs for increased configurability and ability to energize external equipment
- Durable brass body control valve
- Corrosion resistant fiberglass mineral tank
- A salt level sensor is standard on commercial systems with mineral tanks 24 inches or larger
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 25.00 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 39 IN x 48 IN |
| By-Pass Type | No By-Pass |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 737733056072 |
| Electrical Requirements | 120 V |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 2 IN |
| Inlet Connection Thread Type | FPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 450.00 |
| Mineral Tank Size | 30 IN x 72 IN |
| Outlet Connection Size | 2 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7101226 |
| Pounds Salt Per Regen-Maximum | 225.00 |
| Pounds Salt Per Regen-Minimum | 90.00 |
| Resin (cubic feet) | 15.00 |
| Salt Fill-Pounds | 2200.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | PWS20-L |
| Service Flow Rate-GPM-15PSI Drop | 84.00 |
| Service Flow Rate-GPM-25PSI Drop | 109.00 |
| Softener Application | Commercial |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 300.00 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Brass |