PWS20131F22
Part of the PWS20-P Series
Sales Channel: Wholesale
Ordering Code: 7100728
UPC: 098268021769
Lead Free: YES
150K 2 IN Duplex Progressive Water Softener System With Peak Flow Rate Up To 65 GPM Per Tank
This duplex progressive water softening system is a high efficient conventional cation exchange type water softener. It is designed for the point of use or point of entry applications where higher flow rates are required. The system has a 18 inch diameter mineral tank, contains 5 cubic feet of high capacity ion exchange resin per tank, and has a peak flow rate up to 65 gallons per minute, per tank. It has a 2 inch FNPT inlet and outlet and a 1 inch MNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that are NSF and ANSI certified. The durable brass control valve is operated by an electronic controller that stores key operational history that can be accessed by the user. The system is metered demand initiated so regeneration only occurs when necessary which saves time, water, and salt.
Features
- High capacity blonde resin for reduced color throw
- Durable brass body control valve
- Digital valve controller stores key operational history
- Corrosion resistant fiberglass mineral tank
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 10.00 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 24 IN x 41 IN |
By-Pass Type | No By-Pass |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Progressive |
EAN | 098268021769 |
Electrical Requirements | 120v/60 hz |
Fourth Media Type | Does not apply |
Fourth Media Volume | Does not apply |
Inlet Connection Size | 2 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 150.00 |
Mineral Tank Size | 18 IN x 65 IN |
Outlet Connection Size | 2 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100728 |
Pounds Salt Per Regen-Maximum | 75.00 |
Pounds Salt Per Regen-Minimum | 30.00 |
Resin (cubic feet) | 5.00 |
Salt Fill-Pounds | 600.00 |
Secondary Media Type | Does not apply |
Secondary Media Volume | Does not apply |
Series | PWS20-P |
Service Flow Rate-GPM-15PSI Drop | 57.00 |
Service Flow Rate-GPM-25PSI Drop | 65.00 |
Softener Application | Commercial |
Softener Type | Duplex |
Softening Capacity-Minimum-20KGrPerFT3 | 100.00 |
Tank Color | Almond |
Tank Type | Fiberglass |
Third Media Type | Does not apply |
Third Media Volume | Does not apply |
Valve Body Material | Brass |
Literature
-
- Catalog - Pure Water Commercial
- Installation Instructions - PWS20, PWS20-2, PWS20-P
- Specification Sheet - PWS20, PWS20-2, PWS20-P
- Specification Sheet - PWS20, PWS20-2, PWS20-P (French)
- Specification Sheet - PWS20, PWS20-2, PWS20-P (Spanish)
- Written Specification - PWS10, PWS15, PWS20, PWS20-2, PWS20-P, PWS30, PWS30-2, PWS30-P